TCPC-6RUVX-WT15F
- Available in:
- Latin America
- North America
RJ45 Patch Cord, category 6, UTP, white, 15 ft
Specifications
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | TCPC |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 4.57 m | 14.993 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair patch cord |
Product Series | TCPC |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | U/UTP (unshielded) |
Interface, Connector A | RJ45 plug |
Interface, Connector B | RJ45 plug |
Jacket Color | White |
Pairs, quantity | 4 |
Dimensions
Cord Length | 4.57 m | 14.993 ft |
Compatible Conductor Gauge, stranded | 24 AWG |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Application Guide
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse