Warning Icon
This product was discontinued on: March 31, 2023

For other alternatives, please contact us for more information.

0 Replacement products available

810009883/DB | C-024-DS-8W-MSUYL/GY/C

Base Product: C-DS

  • Available in:
  • Asia
  • EMEA

Fiber indoor/outdoor cable, LightScope ZWP®, 24 fiber, office distribution, Singlemode G.652.D and G.657.A1, ULSZH, Yellow jacket color, Cca flame rating. Provides Rodent Resistance

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • designed to offer flexibility, strength and compact construction for internal and interbuilding use
  • non-metallic construction reinforced by E-glass yarns, which provide rodent resistance and higher tensile strength
  • oversheathed with a ULSZH jacket meeting IEC fire performance requirements

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Yellow
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 24

Dimensions

Diameter Over Jacket 9.5 mm | 0.374 in

Mechanical Specifications

Minimum Bend Radius, loaded 240 mm | 9.449 in
Minimum Bend Radius, unloaded 150 mm | 5.906 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 92 kg/km | 61.821 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | EMEA
Portfolio CommScope®
Product Type Fiber indoor/outdoor cable
Product Series C-DS

General Specifications

Cable Type Tight buffer
Jacket Color Yellow
Jacket Marking Meters
Strength Members E-glass yarns
Total Fiber Count 24

Dimensions

Diameter Over Jacket 9.5 mm | 0.374 in

Mechanical Specifications

Minimum Bend Radius, loaded 240 mm | 9.449 in
Minimum Bend Radius, unloaded 150 mm | 5.906 in
Tensile Load, short term, maximum 2000 N | 449.618 lbf
Cable Crush Resistance, maximum 20 N/mm | 114.203 lb/in

Optical Specifications

Fiber Type OS2

Optical Specifications, Wavelength Specific

Standards Compliance IEC 60794-1 | TIA-492CAAB (OS2)

Environmental Specifications

Installation temperature -5 °C to +50 °C (+23 °F to +122 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -20 °C to +60 °C (-4 °F to +140 °F)
EN50575 CPR Cable EuroClass Fire Performance Cca
EN50575 CPR Cable EuroClass Smoke Rating s2
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Environmental Space Universal Low Smoke Zero Halogen (ULSZH)

Packaging and Weights

Cable weight 92 kg/km | 61.821 lb/kft

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant