Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F2P43A-PDMDM-3M

Base Product: F2P43A-PDMDM

FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 3 m | 9.843 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.250 19.08
3400–3800 MHz 1.250 19.08

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Length 3 m | 9.843 ft
Cable Length Unit Meters
Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–806 MHz 1.150 23.13
806–960 MHz 1.130 24.29
1427–1535 MHz 1.130 24.29
1700–2300 MHz 1.150 23.13
2535–2655 MHz 1.250 19.08
3400–3800 MHz 1.250 19.08

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system