11484A-000 | FOSC450-B6-6-NT-0-N3V-CU
Base Product: FOSC-450
- Available in:
- Latin America
- North America
FOSC® 450 B6 Fiber Optic Splice Closure, Gel Cable sealing, no pre-installed tray, with test valve
Features and Benefits
- Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
- Gel cable sealing technology allows easy adding or removing of a wide size range of cables
- Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
- FOSC splice trays hinged for access to any splice without disturbing other trays
- Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
- Compatible with CommScope's CWDM modules and optical splitter trays
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 450 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Fiber Storage Basket Type | No basket |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 288 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 144 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 72 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 610 mm | 24.016 in |
Diameter | 254 mm | 10 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.9 kg | 13.007 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Single-ended, round fiber closure |
Product Brand | FOSC® |
Product Series | FOSC 450 |
General Specifications
Cable Entry Drop Port Style | Round |
Cable Entry Main Port Style | Round |
Cable Ports Quantity, total | 6 round ports |
Cable Sealing Type | Compressed gel |
Closure Sealing Type | Dome-to-base clamp with O-ring |
Closure Style | Single-ended |
Color | Black |
Fiber Storage Basket Type | No basket |
Flash Test Valve | Pre-installed |
Ground Feed-through | Included |
Mounting | Pole | Strand | Wall |
Network Area Type | Feeder |
Splice Tray Included, quantity | 0 |
Splice Tray Type Included | No trays |
Splicing Capacity, Mass Fusion, maximum | 288 |
Splicing Capacity, Single Fusion, maximum | 144 |
Splicing Capacity, Single Splice, 12 fibers, maximum | 144 |
Splicing Capacity, Single Splice, 6 fibers, maximum | 72 |
Splicing Type, Supported | Mass fusion | Single fusion |
Dimensions
Length | 610 mm | 24.016 in |
Diameter | 254 mm | 10 in |
Diameter, with clamp | 291 mm | 11.457 in |
Main Cable Diameter, maximum | 25 mm | 0.984 in |
Material Specifications
Material Type | Impact-resistant polymer |
Environmental Specifications
Environmental Space | Below ground | Buried |
Qualification Standards | IEC 61300, 5 m waterhead |
Water Resistance | Flash test valve at 5 psi (40 kPa) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Weight, net | 5.9 kg | 13.007 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Specification
Video
FOSC 450 Attaching the fiber cables
![](https://play.vidyard.com/HB9tSDZ4xQ2FpeFhX9Y6g3.jpg)
FOSC 450 Attaching the fiber cables
![](https://play.vidyard.com/MhcRnU9mXKZK1KW4meV2sG.jpg)
FOSC 450 Attaching the splice tray
![](https://play.vidyard.com/GYWi6xaMys1Qb4tNYHV1pN.jpg)
FOSC 450 Installing the gel block
![](https://play.vidyard.com/TBhJ2pvnjn8BK1iyFEv7ut.jpg)
FOSC 450 Preparing the Cables
![](https://play.vidyard.com/Uci3b2fwZxfKGy6xfAKS82.jpg)
FOSC 450 Removing & disassembling the closure dome
![](https://play.vidyard.com/DDGRzkBii82TukG87eQzSj.jpg)
FOSC 450 Sealing the closure and testing the seal
![](https://play.vidyard.com/bGKoLxtbLByxgpQRFVXk8Z.jpg)
FOSC 450 Storing slack and unspliced fibers
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Video
FOSC 450 Attaching the fiber cables
![](https://play.vidyard.com/HB9tSDZ4xQ2FpeFhX9Y6g3.jpg)
FOSC 450 Attaching the fiber cables
![](https://play.vidyard.com/MhcRnU9mXKZK1KW4meV2sG.jpg)
FOSC 450 Attaching the splice tray
![](https://play.vidyard.com/GYWi6xaMys1Qb4tNYHV1pN.jpg)
FOSC 450 Installing the gel block
![](https://play.vidyard.com/TBhJ2pvnjn8BK1iyFEv7ut.jpg)
FOSC 450 Preparing the Cables
![](https://play.vidyard.com/Uci3b2fwZxfKGy6xfAKS82.jpg)
FOSC 450 Removing & disassembling the closure dome
![](https://play.vidyard.com/DDGRzkBii82TukG87eQzSj.jpg)
FOSC 450 Sealing the closure and testing the seal
![](https://play.vidyard.com/bGKoLxtbLByxgpQRFVXk8Z.jpg)
FOSC 450 Storing slack and unspliced fibers
Visio Stencil
Warranty
Other Ways to Browse