26T-2400
Specifications
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | Mag Grid |
Polarization | Single |
Electrical Specifications
Operating Frequency Band | 2.400 – 2.500 GHz |
Gain, Mid Band | 23 dBi |
Front-to-Back Ratio | 30 dB |
Beamwidth, Horizontal | 7.5 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 25 mm–51 mm | 1 in–2 in |
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | Mag Grid |
Polarization | Single |
Electrical Specifications
Operating Frequency Band | 2.400 – 2.500 GHz |
Gain, Mid Band | 23 dBi |
Front-to-Back Ratio | 30 dB |
Beamwidth, Horizontal | 7.5 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 25 mm–51 mm | 1 in–2 in |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse