SBNH-1D65C-SR
4-port sector antenna, 2x 698-896 and 2x 1710-2360 MHz, 65° HPBW, 2x RET
Specifications
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2451 mm | 96.496 in |
Net Weight, without mounting kit | 22.5 kg | 49.604 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.1 | 15.6 | 17.6 | 17.8 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 66 | 64 | 71 | 65 | 63 | 58 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 5.7 | 5.2 | 5 | 4.4 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 13 | 12 | 16 | 15 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 34 | 32 | 29 | 28 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 395.0 N @ 150 km/h (88.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 332.0 N @ 150 km/h (74.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 400.0 N @ 150 km/h (89.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2572 mm | 101.26 in |
Weight, gross | 35.2 kg | 77.603 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 181 mm | 7.126 in |
Length | 2451 mm | 96.496 in |
Net Weight, without mounting kit | 22.5 kg | 49.604 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1710 – 2360 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1710–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 16.1 | 15.6 | 17.6 | 17.8 | 18.3 | 18.3 |
Beamwidth, Horizontal, degrees | 66 | 64 | 71 | 65 | 63 | 58 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 5.7 | 5.2 | 5 | 4.4 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–7 |
USLS (First Lobe), dB | 13 | 12 | 16 | 15 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 34 | 32 | 29 | 28 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 400 | 400 | 350 | 350 | 350 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 395.0 N @ 150 km/h (88.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 332.0 N @ 150 km/h (74.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 761.0 N @ 150 km/h (171.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 400.0 N @ 150 km/h (89.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2572 mm | 101.26 in |
Weight, gross | 35.2 kg | 77.603 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse