RVVPX305.10R3
6-port sector antenna, 2x 698–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 1380 mm | 54.331 in |
Net Weight, without mounting kit | 20 kg | 44.092 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 13.4 | 13.7 | 14.2 | 16.6 | 17.1 | 17.8 |
Beamwidth, Horizontal, degrees | 68 | 69 | 63 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 20.2 | 18.1 | 16.6 | 8.3 | 7.3 | 6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | |||
Front-to-Back Ratio at 180°, dB | 25 | 23 | 23 | 28 | 32 | 30 |
CPR at Boresight, dB | 17 | 13 | 13 | 19 | 17 | 16 |
CPR at Sector, dB | 10 | 10 | 9 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 30 | 30 | 27 | 28 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.2 | 13.5 | 14.0 | 16.3 | 16.8 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.3 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.3 5 ° | 13.2 10 ° | 13.2 | 0 ° | 13.5 5 ° | 13.5 10 ° | 13.4 | 0 ° | 14.0 5 ° | 14.1 10 ° | 14.0 | 0 ° | 16.4 5 ° | 16.3 10 ° | 16.3 | 0 ° | 16.8 5 ° | 16.8 10 ° | 16.9 | 0 ° | 17.6 5 ° | 17.5 10 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±1.8 | ±2.1 | ±2.9 | ±5 | ±6.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±1.1 | ±0.8 | ±0.6 | ±0.6 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 22 | 23 | 23 | 25 | 26 |
CPR at Boresight, dB | 18 | 13 | 14 | 21 | 18 | 18 |
CPR at Sector, dB | 11 | 10 | 8 | 7 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 575.0 N @ 150 km/h (129.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1560 mm | 61.417 in |
Weight, gross | 36 kg | 79.366 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 1380 mm | 54.331 in |
Net Weight, without mounting kit | 20 kg | 44.092 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain, dBi | 13.4 | 13.7 | 14.2 | 16.6 | 17.1 | 17.8 |
Beamwidth, Horizontal, degrees | 68 | 69 | 63 | 62 | 63 | 61 |
Beamwidth, Vertical, degrees | 20.2 | 18.1 | 16.6 | 8.3 | 7.3 | 6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | |||
Front-to-Back Ratio at 180°, dB | 25 | 23 | 23 | 28 | 32 | 30 |
CPR at Boresight, dB | 17 | 13 | 13 | 19 | 17 | 16 |
CPR at Sector, dB | 10 | 10 | 9 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 30 | 30 | 27 | 28 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–790 | 790–890 | 890–960 | 1710–1920 | 1920–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.2 | 13.5 | 14.0 | 16.3 | 16.8 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.3 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 13.3; 5 ° | 13.2; 10 ° | 13.2 | 0 ° | 13.5; 5 ° | 13.5; 10 ° | 13.4 | 0 ° | 14.0; 5 ° | 14.1; 10 ° | 14.0 | 0 ° | 16.4; 5 ° | 16.3; 10 ° | 16.3 | 0 ° | 16.8; 5 ° | 16.8; 10 ° | 16.9 | 0 ° | 17.6; 5 ° | 17.5; 10 ° | 17.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.6 | ±1.8 | ±2.1 | ±2.9 | ±5 | ±6.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±1.1 | ±0.8 | ±0.6 | ±0.6 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 22 | 23 | 23 | 25 | 26 |
CPR at Boresight, dB | 18 | 13 | 14 | 21 | 18 | 18 |
CPR at Sector, dB | 11 | 10 | 8 | 7 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 575.0 N @ 150 km/h (129.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1560 mm | 61.417 in |
Weight, gross | 36 kg | 79.366 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse