RV4-65D-R5-V5
10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 34.5 kg | 76.059 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 17.0 | 17.4 | 16.8 | 17.4 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 62 | 63 | 62 | 61 |
Beamwidth, Vertical, degrees | 8.2 | 7.3 | 6.7 | 7.5 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 21 | 21 | 15 | 16 | 15 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 36 | 31 | 34 | 35 | 34 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.4 | 16.9 | 17.3 | 16.3 | 17.0 | 17.7 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.3 | ±0.7 | ±0.6 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.3 5 ° | 16.5 10 ° | 16.5 | 0 ° | 16.7 5 ° | 17.0 10 ° | 17.0 | 0 ° | 17.0 5 ° | 17.4 10 ° | 17.2 | 2 ° | 16.2 7 ° | 16.412 ° | 16.1 | 2 ° | 16.8 7 ° | 17.112 ° | 16.9 | 2 ° | 17.4 7 ° | 17.812 ° | 17.6 | 2 ° | 17.6 7 ° | 17.912 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±2.1 | ±1.6 | ±3.4 | ±2.4 | ±3.5 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 16 | 12 | 14 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 26 | 26 | 27 | 26 |
CPR at Boresight, dB | 18 | 19 | 18 | 19 | 20 | 24 | 20 |
CPR at Sector, dB | 10 | 10 | 11 | 10 | 10 | 7 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 48.5 kg | 106.924 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 34.5 kg | 76.059 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.7 | 17.0 | 17.4 | 16.8 | 17.4 | 18.1 | 18.1 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 62 | 63 | 62 | 61 |
Beamwidth, Vertical, degrees | 8.2 | 7.3 | 6.7 | 7.5 | 6.5 | 5.7 | 5.3 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 21 | 21 | 15 | 16 | 15 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 36 | 36 | 31 | 34 | 35 | 34 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.4 | 16.9 | 17.3 | 16.3 | 17.0 | 17.7 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.3 | ±0.7 | ±0.6 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.3; 5 ° | 16.5; 10 ° | 16.5 | 0 ° | 16.7; 5 ° | 17.0; 10 ° | 17.0 | 0 ° | 17.0; 5 ° | 17.4; 10 ° | 17.2 | 2 ° | 16.2; 7 ° | 16.4;12 ° | 16.1 | 2 ° | 16.8; 7 ° | 17.1;12 ° | 16.9 | 2 ° | 17.4; 7 ° | 17.8;12 ° | 17.6 | 2 ° | 17.6; 7 ° | 17.9;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±2.1 | ±1.6 | ±3.4 | ±2.4 | ±3.5 | ±3.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.5 | ±0.5 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 16 | 12 | 14 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 25 | 26 | 26 | 27 | 26 |
CPR at Boresight, dB | 18 | 19 | 18 | 19 | 20 | 24 | 20 |
CPR at Sector, dB | 10 | 10 | 11 | 10 | 10 | 7 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 48.5 kg | 106.924 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse