D54G01P82
Power Distribution Unit, multimode for single and dual band tower mounted amplifiers (TMAs)
Specifications
Product Classification
Product Type | Power distribution unit |
General Specifications
Application | Indoor |
Color | Light gray |
LED Indicators, green | Normal | Power supply |
LED Indicators, red | Alarm | dc/dc Converter |
Modules per Unit, quantity | 1 |
Output Control | 6-position DIP switch |
Output Interface | 9-pin D-sub Female |
Output Ports per Module, quantity | 6 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 130 mm | 5.118 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Input Lightning Surge Current | 1 kA |
Input Lightning Surge Current Waveform | 8/20 waveform |
Input Overcurrent Protection | Internal slow blow fuse |
Input Voltage, operational | 20–60 Vdc |
Output Current per Port, maximum | 400 mA |
Output Current, maximum | 2.2 A |
Output Lightning Surge Current | 2 kA |
Output Lightning Surge Current Waveform | 8/20 waveform |
Output Overcurrent Protection | Hiccup mode current limiting |
Output Voltage Ripple, maximum | 100 mVpp |
Output Voltage, typical | 12 V |
Alarm Control | 6-position DIP switch |
Alarm Current Range, high setting | 175–312 mA |
Alarm Current Range, low setting | 20–163 mA |
Alarm Interface | 9-pin D-sub Female |
Alarm Relays | Normally closed | Normally open |
Electrical Safety Standard | CE | EN 60950 |
Power Consumption, maximum | 40 W |
Power Supply Control | Toggle switch |
Power Supply Interface | 4-pin single row header Male |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Packaging and Weights
Weight, net | 1.1 kg | 2.425 lb |
Product Classification
Product Type | Power distribution unit |
General Specifications
Application | Indoor |
Color | Light gray |
LED Indicators, green | Normal | Power supply |
LED Indicators, red | Alarm | dc/dc Converter |
Modules per Unit, quantity | 1 |
Output Control | 6-position DIP switch |
Output Interface | 9-pin D-sub Female |
Output Ports per Module, quantity | 6 |
Dimensions
Height | 44 mm | 1.732 in |
Width | 483 mm | 19.016 in |
Depth | 130 mm | 5.118 in |
Electrical Specifications
Input Lightning Surge Current | 1 kA |
Input Lightning Surge Current Waveform | 8/20 waveform |
Input Overcurrent Protection | Internal slow blow fuse |
Input Voltage, operational | 20–60 Vdc |
Output Current per Port, maximum | 400 mA |
Output Current, maximum | 2.2 A |
Output Lightning Surge Current | 2 kA |
Output Lightning Surge Current Waveform | 8/20 waveform |
Output Overcurrent Protection | Hiccup mode current limiting |
Output Voltage Ripple, maximum | 100 mVpp |
Output Voltage, typical | 12 V |
Alarm Control | 6-position DIP switch |
Alarm Current Range, high setting | 175–312 mA |
Alarm Current Range, low setting | 20–163 mA |
Alarm Interface | 9-pin D-sub Female |
Alarm Relays | Normally closed | Normally open |
Electrical Safety Standard | CE | EN 60950 |
Power Consumption, maximum | 40 W |
Power Supply Control | Toggle switch |
Power Supply Interface | 4-pin single row header Male |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP20 |
Packaging and Weights
Weight, net | 1.1 kg | 2.425 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse