VZWSMART-MSK7 | ANGLE TO ANGLE CROSSOVER KIT
ANGLE TO ANGLE CROSSOVER KIT
Features and Benefits
Pipe to Angle Cross Over Plate, Mounts up to 4-1/2” Pipe to Angled member, Pipe/Angle not included
Specifications
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Clamp plate |
Ordering Note | CommScope® non-standard product |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 114.300 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp assembly |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse