MTC3976812
Base Product: CUSTOM-PLATFORM-KITS
8'x12' Equipment Platform with Ice Canopy, Handrail, Single Step and (8) EQ-P-DF Weight Disbursement Feet
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 8 |
Dimensions
Height | 3302.000 mm | 130 in |
Width | 3657.6 mm | 144 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Ice shield | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 1534.5 kg | 3382.989 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 8 |
Dimensions
Height | 3302.000 mm | 130 in |
Width | 3657.6 mm | 144 in |
Length | 2438.4 mm | 96 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Ice shield | Legs | Rail | Steps |
Packaging quantity | 1 |
Weight, net | 1534.5 kg | 3382.989 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse