EQ-P1010-DF-CF-LD
Base Product: HEAVY-DUTY-PLATFORMS
Concealed Foot Equipment Platform - Light Duty, 10 ft x 10 ft, base with five displacement feet
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 5 |
Dimensions
Height | 622.300 mm | 24.5 in |
Width | 3048 mm | 120 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 860.36 kg | 1896.767 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Legs, quantity | 5 |
Dimensions
Height | 622.300 mm | 24.5 in |
Width | 3048 mm | 120 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Frame | Grating | Hardware | Legs |
Packaging quantity | 1 |
Weight, net | 860.36 kg | 1896.767 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse