EQ-P0610-B-IC-P
Base Product: RAIN-CANOPIES
Ice Canopy, 6 ft x 10 ft, Platform Mounted for EQ-P0610 (Platform not included)
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3048.000 mm | 120 in |
Length | 1828.800 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 240.77 kg | 530.806 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Warranty | One year |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3048.000 mm | 120 in |
Length | 1828.800 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 240.77 kg | 530.806 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse