1375200-2 | SR-CAP-5e-BL-25
- Available in:
- Australia/New Zealand
- North America
Cat 5e Jack Cap with Strain Relief, Blue (25 ea/pkg)
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand | North America |
Portfolio | NETCONNECT® |
Product Type | Strain relief |
General Specifications
Color | Blue |
Compatible Plug Type | Cat 5 | Cat 5e |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand | North America |
Portfolio | NETCONNECT® |
Product Type | Strain relief |
General Specifications
Color | Blue |
Compatible Plug Type | Cat 5 | Cat 5e |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse