FA-R2CT
HELIAX®, Weatherproofing Shroud compatible with ALU RRUs
Specifications
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 32 mm | 1.26 in |
Length | 194 mm | 7.638 in |
Material Specifications
Material Type | Aluminum | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Weatherproofing boot |
Product Brand | HELIAX® |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 32 mm | 1.26 in |
Length | 194 mm | 7.638 in |
Material Specifications
Material Type | Aluminum | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse