WM-ST1812
Wall Mount kit with 18.6" Stand-off. Includes 2-7/8" OD x 150" Mounting Pipe
Specifications
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Solid walls |
Pipe, quantity | 1 |
Dimensions
Height | 3810.000 mm | 150 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Stand-off Distance | 472.440 mm | 18.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Pipe | Wall brackets (2) |
Packaging quantity | 1 |
Weight, net | 56.89 kg | 125.421 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wall mount kit |
General Specifications
Mounting | Solid walls |
Pipe, quantity | 1 |
Dimensions
Height | 3810.000 mm | 150 in |
Pipe Outer Diameter | 73.66 mm | 2.9 in |
Stand-off Distance | 472.440 mm | 18.6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Backing plates or anchors | Pipe | Wall brackets (2) |
Packaging quantity | 1 |
Weight, net | 56.89 kg | 125.421 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse