Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SF-PK-278-278

Sector Frame Pipe Mount Kit, with (2) 2-7/8 to 2-7/8 in Crossover plates and (1) 2-7/8" OD x 96" Pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Round member
Pipe, quantity 1

Dimensions

Pipe Length 2438.400 mm | 96 in
Mounting Diameter, maximum 73.025 mm | 2.875 in
Mounting Diameter, minimum 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover plates | Plain end pipes | U-bolts
Packaging quantity 1
Weight, net 45.5 kg | 100.310 lb

Product Classification

Product Type Pipe mount kit

General Specifications

Mounting Round member
Pipe, quantity 1

Dimensions

Pipe Length 2438.400 mm | 96 in
Mounting Diameter, maximum 73.025 mm | 2.875 in
Mounting Diameter, minimum 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Crossover plates | Plain end pipes | U-bolts
Packaging quantity 1
Weight, net 45.5 kg | 100.310 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification