PML-SC2-B
Large Leg Universal Open Face Pipe Mount Kit for 2-3/8 in OD pipe
Specifications
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD |
Note | One 96 in x 8 in panel antenna per sector |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 304.8 mm | 12 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Sliding pipe mount brackets | Universal saddle mount |
Packaging quantity | 1 |
Weight, net | 68.1 kg | 150.135 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe mount |
General Specifications
Mounting | Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD |
Note | One 96 in x 8 in panel antenna per sector |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 127 mm | 5 in |
Width | 304.8 mm | 12 in |
Length | 304.8 mm | 12 in |
Mounting Diameter, maximum | 406.4 mm | 16 in |
Mounting Diameter, minimum | 0 mm | 0 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 203.2 mm | 8 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Sliding pipe mount brackets | Universal saddle mount |
Packaging quantity | 1 |
Weight, net | 68.1 kg | 150.135 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse