TES-SS-SFK3-SL | V-BRACING KIT FOR SMALL LEGS
V-Stabilizer for Small Tower Leg with Saddle Clamps for up to 3-1/2” Tower legs, Dual Pivoting Angle Arms, 96” long, attaches up to 4-1/2” OD horizontals
Specifications
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Legs | Saddle mount |
Packaging quantity | 1 |
Product Classification
Product Type | Reinforcement kit |
General Specifications
Mounting | Angle Members 38.1–76.2 mm (1-1/2 in to 3 in) | Round member | Round member, 38.1–88.9 mm (1-1/2 in to 3-1/2 in) OD |
Pipe, quantity | 0 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Mounting Diameter 2, maximum | 114.300 mm | 4.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 38.100 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Legs | Saddle mount |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse