Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

SFG21HD-8-3-96

G21HD Series High Capacity Sector Frame, 8 ft x 2.88 in OD face pipes, includes three 96 in x 2.38 OD antenna pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

General Specifications

Mounting Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 3
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.438 m | 8 ft
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 222.250 mm | 8.75 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.452 mm | 2.38 in
Stand-off Distance 889 mm | 35 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 159.665 kg | 352 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

General Specifications

Mounting Angle 90°, 152.4 mm (6 in) | Straight or tapered legs up to 203.2 mm (8 in) OD
Patent Number Patent pending
Pipe, quantity 3
Sectors, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 2438.4 mm | 96 in
Face Width 2.438 m | 8 ft
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 73.152 mm | 2.88 in
Mounting Diameter, maximum 222.250 mm | 8.75 in
Mounting Diameter, minimum 38.1 mm | 1.5 in
Pipe Outer Diameter 60.452 mm | 2.38 in
Stand-off Distance 889 mm | 35 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222-G

Packaging and Weights

Included Frame | Pipe mounts | Plain end pipes (3) | Stiff arm | Tower attachment
Packaging quantity 1
Weight, net 159.665 kg | 352 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification