MCHD-PK14L4-12-96
Base Product: MC-PK-SERIES
Four-sector HD Platform for 30" to 60" Monopoles, 14ft x 3.5" OD face pipes, 2.88" OD Top Rail, includes (12) 2.88" OD x 96" antenna pipes
Specifications
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1524.000 mm | 60 in |
Mounting Diameter, minimum | 762.000 mm | 30 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1688.271 kg | 3722 lb |
Product Classification
Product Type | Monopole platform kit |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Pipe, quantity | 12 |
Sectors, quantity | 4 |
Dimensions
Height | 2438.400 mm | 96 in |
Face Width | 4.420 m | 14.5 ft |
Width | 4419.600 mm | 174 in |
Face Support Pipe Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 1524.000 mm | 60 in |
Mounting Diameter, minimum | 762.000 mm | 30 in |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Plain end pipes (12) | Platform | Rail | Ring mount |
Packaging quantity | 1 |
Weight, net | 1688.271 kg | 3722 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse