Warning Icon
This product was discontinued on: July 29, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • MCG22HD-12M-12-96
    G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 12.5ft face. Includes twelve 2 3/8in OD x 96in antenna pipes

MCG22-12M-12-96

Base Product: G22-SERIES

G22 High Capacity 3-Sector Monopole Frame, 12 ft 6 in face, includes twelve 96 in pipes; For patents, see www.cs-pat.com.

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type High capacity monopole sector frame

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810.000 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1117.6 mm | 44 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity With additional stiff arm at 300 ft AGL: 600 lb per pipe w/out ice / 1775 lb per pipe including ice
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222
Wind Rating with Additional Stiff Arm 300 ft AGL: 120 mph (BWS) without ice /60 mph with ice

Packaging and Weights

Included Pipe mounts | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 914.896 kg | 2017 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type High capacity monopole sector frame

General Specifications

Mounting Monopole, 381–1270 mm (15–50 in) OD
Pipe, quantity 12
Sectors, quantity 3

Dimensions

Height 2438.4 mm | 96 in
Face Width 3.81 m | 12.5 ft
Width 3810.000 mm | 150 in
Pipe Length 2438.4 mm | 96 in
Face Support Pipe Diameter 60.325 mm | 2.375 in
Mounting Diameter, maximum 1270 mm | 50 in
Mounting Diameter, minimum 381 mm | 15 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 1117.6 mm | 44 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Load Capacity With additional stiff arm at 300 ft AGL: 600 lb per pipe w/out ice / 1775 lb per pipe including ice
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222
Wind Rating with Additional Stiff Arm 300 ft AGL: 120 mph (BWS) without ice /60 mph with ice

Packaging and Weights

Included Pipe mounts | Plain end pipes (12) | Ring mounts (2) | Sector frames (3) | Stiff arm
Packaging quantity 1
Weight, net 914.896 kg | 2017 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification