Warning Icon
This product was discontinued on: July 29, 2022

For other alternatives, please contact us for more information.

2 Replacement products available
  • MC-PM14M-12C-96
    ATLAS 14 ft Monopole Platform with (12) 2.88" OD x 96" Antenna Pipes. Includes Top Rail Kit.
  • MC-PM14M-12C-126
    ATLAS 14 ft Monopole Platform with (12) 2.88" OD x 126" Antenna Pipes. Includes Top Rail Kit.

MC-PM14-B

Base Product: ATLAS

Atlas 14' Monopole Platform

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ATLAS MONOPOLE PLATFORM, 14' FACE PIPE, NO ANT PIPE

Product Classification

Product Type Monopole platform kit
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Sectors, quantity 3

Dimensions

Height 355.600 mm | 14 in
Face Width 53.035 m | 174 ft
Platform Width 4419.600 mm | 174 in
Width 4419.600 mm | 174 in
Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Packaging and Weights

Weight, net 554.743 kg | 1223 lb

Product Classification

Product Type Monopole platform kit
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Sectors, quantity 3

Dimensions

Height 355.600 mm | 14 in
Face Width 53.035 m | 174 ft
Platform Width 4419.600 mm | 174 in
Width 4419.600 mm | 174 in
Length 4419.600 mm | 174 in
Pipe Length 4419.600 mm | 174 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Packaging and Weights

Weight, net 554.743 kg | 1223 lb

Product Specification

Product Specification