Warning Icon
This product was discontinued on: July 29, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • MC-PM12M-12C-96
    ATLAS 12 ft Monopole Platform with (12) 2.88" OD x 96" Antenna Pipes. Includes Top Rail Kit.

MC-PM12M-12-96

Base Product: ATLAS

Atlas 12' Monopole Platform, w/ Ant Pipes

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
ATLAS MONOPOLE PLATFORM, 12' FACE PIPE, (12) 2.88" ANT PIPE

Product Classification

Product Type Monopole platform kit
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Sectors, quantity 3

Dimensions

Height 355.600 mm | 14 in
Face Width 45.720 m | 150 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Length 3810.000 mm | 150 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Packaging and Weights

Weight, net 719.397 kg | 1586 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Monopole platform kit
Country Specific for United States

General Specifications

Mounting Monopole, 304.8–1270 mm (12–50 in) OD
Sectors, quantity 3

Dimensions

Height 355.600 mm | 14 in
Face Width 45.720 m | 150 ft
Platform Width 3810.000 mm | 150 in
Width 3810.000 mm | 150 in
Length 3810.000 mm | 150 in
Pipe Length 2438.400 mm | 96 in
Face Support Pipe Diameter 73.025 mm | 2.875 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Mounting Circumference, maximum 1143.000 mm | 45 in
Mounting Circumference, minimum 304.800 mm | 12 in

Packaging and Weights

Weight, net 719.397 kg | 1586 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification