MTC38641215
11.5' x 15' Rain/Shade Platform Canopy Kit with Base Shoe Supports
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
Dimensions
Height | 2677.160 mm | 105.4 in |
Width | 3530.600 mm | 139 in |
Length | 4749.800 mm | 187 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Product Type | Ice canopies and shields |
Ordering Note | CommScope® non-standard product |
Warranty | One year |
Dimensions
Height | 2677.160 mm | 105.4 in |
Width | 3530.600 mm | 139 in |
Length | 4749.800 mm | 187 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse