MTC31294
Lightning Rod - 4ft
Specifications
Product Classification
Product Type | Ground rod |
Dimensions
Length | 1219.200 mm | 48 in |
Packaging and Weights
Included | Ground rod | Hardware |
Packaging quantity | 1 |
Weight, net | 1.22 kg | 2.690 lb |
Product Classification
Product Type | Ground rod |
Dimensions
Length | 1219.200 mm | 48 in |
Packaging and Weights
Included | Ground rod | Hardware |
Packaging quantity | 1 |
Weight, net | 1.22 kg | 2.690 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse