RM-SS-S2
Ring Mount Tie Back Support Kit
Specifications
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Mounting Circumference, maximum | 2392.68 mm | 94.2 in |
Mounting Circumference, minimum | 797.56 mm | 31.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 43.1 kg | 95.019 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 254–762 mm (10–30 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 762 mm | 30 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Mounting Circumference, maximum | 2392.68 mm | 94.2 in |
Mounting Circumference, minimum | 797.56 mm | 31.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 43.1 kg | 95.019 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse