MTC895303
Bulk Angle, 4 in x 4 in x 1/4 in, 25 ft
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 101.600 mm | 4 in |
Angle Width | 101.600 mm | 4 in |
Angle Length | 6096 mm | 240 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 101.600 mm | 4 in |
Angle Width | 101.600 mm | 4 in |
Angle Length | 6096 mm | 240 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse