EQ-LD10
Base Product: PLATFORM-ACCESSORIES
Climbing Ladder for EQ-P Series Platforms - 10-rung
Specifications
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 4114.800 mm | 162 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 176.99 kg | 390.196 lb |
Product Classification
Product Type | Equipment platform system |
General Specifications
Mounting | EQ series platform bases |
Dimensions
Height | 4114.800 mm | 162 in |
Width | 1090.168 mm | 42.92 in |
Length | 76.200 mm | 3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ladder |
Packaging quantity | 1 |
Weight, net | 176.99 kg | 390.196 lb |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse