MT-584G-100
Base Product: MT-58-GROUND-WIRE-SERIES
Ground Wire, #2 AWG, stranded insulated, green jacket, 100 ft roll
Specifications
Product Classification
Product Type | Ground wire |
Dimensions
Height | 152.4 mm | 6 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Weight, gross | 48 kg | 105.822 lb |
Product Classification
Product Type | Ground wire |
Dimensions
Height | 152.4 mm | 6 in |
Width | 609.6 mm | 24 in |
Length | 609.6 mm | 24 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Copper wire |
Packaging quantity | 1 |
Weight, gross | 48 kg | 105.822 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse