700006695 | PAPER, POLISH TYPE F 6X6 (5 Shts Square)
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Polishing Paper, type F, yellow, 5 sheets
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber consumable kit |
General Specifications
Color | Yellow |
Compatible Interface | LC | LC, keyed | SC | ST |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | SYSTIMAX® |
Product Type | Fiber consumable kit |
General Specifications
Color | Yellow |
Compatible Interface | LC | LC, keyed | SC | ST |
Packaging and Weights
Packaging quantity | 5 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Other Ways to Browse