55224-90
Base Product: 552-SERIES-HARDWARE-KITS
Hardware Kit for UG-40B/U or UG-39/U flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-39/U | UG-40B/U |
Thread Size | #8 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-39/U | UG-40B/U |
Thread Size | #8 |
Dimensions
Waveguide Size | WR90 | WG16 | R100 |
Packaging and Weights
Height, packed | 10.16 mm | 0.4 in |
Width, packed | 177.8 mm | 7 in |
Length, packed | 127 mm | 5 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.027 kg | 0.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse