55224-75
Base Product: 552-SERIES-HARDWARE-KITS
Hardware Kit for MIL-F-3922/59-010 or MIL-F-3922/70-016 flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | MIL-F-3922/59-010 | MIL-F-3922/70-016 |
Thread Size | #6 |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 114.3 mm | 4.5 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | MIL-F-3922/59-010 | MIL-F-3922/70-016 |
Thread Size | #6 |
Dimensions
Waveguide Size | WR75 | WG17 | R120 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 114.3 mm | 4.5 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.018 kg | 0.04 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse