55224-42
Hardware Kit for UG-596A/U or UG-595/U flange
Specifications
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-595/U | UG-596A/U |
Thread Size | #4 |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 76.2 mm | 3 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Flange hardware kit |
General Specifications
Compatible Interface | UG-595/U | UG-596A/U |
Thread Size | #4 |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Packaging and Weights
Height, packed | 5.08 mm | 0.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 76.2 mm | 3 in |
Included | Lock washers | One o-ring | Socket head cap screws |
Packaging quantity | 1 |
Weight, gross | 0.009 kg | 0.02 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse