TMAT7LABC-11A | E15R02P43
Twin Tower Mounted Amplifier 700 MHz
Specifications
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 277 mm | 10.906 in |
Width | 252 mm | 9.921 in |
Depth | 126 mm | 4.961 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector Standard | IEC 60130-9 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15R02P43 1/2 |
License Band | USA 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 698–716 |
Gain, nominal, dB | 12.0 |
Noise Figure, typical, dB | 1.0 |
Total Group Delay, maximum, ns | 200 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 22 |
Insertion Loss - Bypass Mode, typical, dB | 1.8 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 728–746 |
Insertion Loss, maximum, dB | 0.40 |
Insertion Loss, typical, dB | 0.20 |
Total Group Delay, maximum, ns | 70 |
Return Loss, minimum, dB | 20 |
Return Loss, typical, dB | 22 |
7th Order PIM, minimum, dBc | -153 |
7th Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 1.3 kg | 2.866 lb |
Weight, without mounting hardware | 8.1 kg | 17.857 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 277 mm | 10.906 in |
Width | 252 mm | 9.921 in |
Depth | 126 mm | 4.961 in |
Electrical Specifications
License Band, LNA | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector Standard | IEC 60130-9 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15R02P43 1/2 |
License Band | USA 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 698–716 |
Gain, nominal, dB | 12.0 |
Noise Figure, typical, dB | 1.0 |
Total Group Delay, maximum, ns | 200 |
Return Loss, minimum, dB | 18 |
Return Loss, typical, dB | 22 |
Insertion Loss - Bypass Mode, typical, dB | 1.8 |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 728–746 |
Insertion Loss, maximum, dB | 0.40 |
Insertion Loss, typical, dB | 0.20 |
Total Group Delay, maximum, ns | 70 |
Return Loss, minimum, dB | 20 |
Return Loss, typical, dB | 22 |
7th Order PIM, minimum, dBc | -153 |
7th Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 1.3 kg | 2.866 lb |
Weight, without mounting hardware | 8.1 kg | 17.857 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse