TMAT21X23B68-31-43 | E14R00P04
Twin TMA AWS/WCS with 555-894 Bypass, 4.3-10 connectors
Specifications
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 247 mm | 9.724 in |
Width | 280 mm | 11.024 in |
Depth | 99 mm | 3.898 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | CEL 850 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | AWS 2000 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT 555-894 | ANT AWS | ANT WCS |
AISG 2.0 Device Subunit | E25A01P12 1/3 | E25A01P12 2/4 | |
License Band | CEL 850, Band Pass USA 700, Band Pass USA 750, Band Pass | AWS 1700, LNA | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Return Loss, minimum, dB | 20 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 2,000 | ||
3rd Order PIM, maximum, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 2305–2315 | |
Gain, nominal, dB | 13.0 | 13.0 | |
Noise Figure, typical, dB | 1.4 | 1.8 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, typical, dB | 20 | 21 | |
Insertion Loss - Bypass Mode, typical, dB | 2.2 | 3.0 | |
Return Loss - Bypass Mode, typical, dB | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 2350–2360 | |
Insertion Loss, typical, dB | 0.25 | 0.50 | |
Total Group Delay, maximum, ns | 15 | 50 | |
Return Loss, typical, dB | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | |
Higher Order PIM, maximum, dBc | -153 | -153 | |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 9.6 kg | 21.164 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 247 mm | 9.724 in |
Width | 280 mm | 11.024 in |
Depth | 99 mm | 3.898 in |
Ground Screw Diameter | 5 mm | 0.197 in |
Electrical Specifications
License Band, Band Pass | CEL 850 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | AWS 2000 | WCS 2300 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 210 mA @ 12 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 150 mA +/- 10 mA (10-18 VDC) |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT 555-894 | ANT AWS | ANT WCS |
AISG 2.0 Device Subunit | E25A01P12 1/3 | E25A01P12 2/4 | |
License Band | CEL 850, Band Pass; USA 700, Band Pass; USA 750, Band Pass | AWS 1700, LNA | WCS 2300, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Return Loss, minimum, dB | 20 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 2,000 | ||
3rd Order PIM, maximum, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 2305–2315 | |
Gain, nominal, dB | 13.0 | 13.0 | |
Noise Figure, typical, dB | 1.4 | 1.8 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, typical, dB | 20 | 21 | |
Insertion Loss - Bypass Mode, typical, dB | 2.2 | 3.0 | |
Return Loss - Bypass Mode, typical, dB | 18 | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 2350–2360 | |
Insertion Loss, typical, dB | 0.25 | 0.50 | |
Total Group Delay, maximum, ns | 15 | 50 | |
Return Loss, typical, dB | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 2,000 | 2,000 | |
Higher Order PIM, maximum, dBc | -153 | -153 | |
Higher Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 0.7 kg | 1.543 lb |
Weight, without mounting hardware | 9.6 kg | 21.164 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse