TMAT1921XB68-31A | E15Z01P34
Tower Mounted Amplifier, Twin Triplex BTS Port, Dual Band PCS/AWS 1–4, 555–894 MHz Bypass with AISG
Specifications
Specifications
Product Classification
Product Type | 1-BTS:3-ANT (Triplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 237 mm | 9.331 in |
Width | 250 mm | 9.843 in |
Depth | 104 mm | 4.094 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT 555-894 | ANT AWS | ANT PCS |
AISG 2.0 Device Subunit | E25A01P04 2/4 | E25A01P04 1/3 | |
License Band | APT 700, Band Pass CEL 850, Band Pass LMR 750, Band Pass LMR 800, Band Pass USA 700, Band Pass USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Insertion Loss, typical, dB | 0.10 | ||
Total Group Delay, maximum, ns | 8 | ||
Return Loss, typical, dB | 22 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 3,000 | ||
3rd Order PIM, typical, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | |
Bandwidth, MHz | 85.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Gain Tolerance, dB | +/-1.2 | +/-1.2 | |
Noise Figure, typical, dB | 1.3 | 1.3 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, typical, dB | 22 | 22 | |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | |
Bandwidth, MHz | 90.00 | 60.00 | |
Insertion Loss, maximum, dB | 0.30 | 0.60 | |
Insertion Loss, typical, dB | 0.20 | 0.45 | |
Total Group Delay, maximum, ns | 30 | 50 | |
Return Loss, typical, dB | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 3,000 | 3,000 | |
3rd Order PIM, typical, dBc | -153 | -153 | |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 72.0 N @ 115 km/h (16.2 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8.5 kg | 18.739 lb |
Product Classification
Product Type | 1-BTS:3-ANT (Triplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 237 mm | 9.331 in |
Width | 250 mm | 9.843 in |
Depth | 104 mm | 4.094 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | ANT 555-894 | ANT AWS | ANT PCS |
AISG 2.0 Device Subunit | E25A01P04 2/4 | E25A01P04 1/3 | |
License Band | APT 700, Band Pass; CEL 850, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 555–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Insertion Loss, typical, dB | 0.10 | ||
Total Group Delay, maximum, ns | 8 | ||
Return Loss, typical, dB | 22 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 3,000 | ||
3rd Order PIM, typical, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1695–1780 | 1850–1910 | |
Bandwidth, MHz | 85.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Gain Tolerance, dB | +/-1.2 | +/-1.2 | |
Noise Figure, typical, dB | 1.3 | 1.3 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, typical, dB | 22 | 22 | |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2200 | 1930–1990 | |
Bandwidth, MHz | 90.00 | 60.00 | |
Insertion Loss, maximum, dB | 0.30 | 0.60 | |
Insertion Loss, typical, dB | 0.20 | 0.45 | |
Total Group Delay, maximum, ns | 30 | 50 | |
Return Loss, typical, dB | 22 | 22 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 3,000 | 3,000 | |
3rd Order PIM, typical, dBc | -153 | -153 | |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 72.0 N @ 115 km/h (16.2 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8.5 kg | 18.739 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse