TMAT1921B78-21A | E15Z01P33
Tower Mounted Amplifier, Twin Diplexed PCS/AWS TMA with 700-800 by-pass
Specifications
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 230 mm | 9.055 in |
Width | 220.5 mm | 8.681 in |
Depth | 104 mm | 4.094 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 700–850 | AWS–PCS | AWS–PCS |
AISG 2.0 Device Subunit | E15Z01P33 2/4 | E15Z01P33 1/3 | |
License Band | APT 700, Band Pass CEL 850, Band Pass EDD 800, Band Pass LMR 750, Band Pass LMR 800, Band Pass USA 700, Band Pass USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Insertion Loss, typical, dB | 0.10 | ||
Total Group Delay, maximum, ns | 8 | ||
Return Loss, minimum, dB | 20 | ||
Return Loss, typical, dB | 24 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 3,000 | ||
3rd Order PIM, typical, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1755 | 1850–1910 | |
Bandwidth, MHz | 45.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Gain Tolerance, dB | ±1.0 | ±1.0 | |
Noise Figure, typical, dB | 1.3 | 1.3 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, minimum, dB | 18 | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 | |
TX Band Rejection, minimum, dB | 60 | 60 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2155 | 1930–1990 | |
Bandwidth, MHz | 45.00 | 60.00 | |
Insertion Loss, typical, dB | 0.15 | 0.45 | |
Total Group Delay, maximum, ns | 15 | 50 | |
Return Loss, minimum, dB | 20 | 20 | |
RX Band Rejection, minimum, dB | 55 | 45 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 3,000 | 3,000 | |
3rd Order PIM, typical, dBc | -153 | -153 | |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.6 kg | 1.323 lb |
Weight, net | 8 kg | 17.637 lb |
Weight, without mounting hardware | 6.7 kg | 14.771 lb |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Medium neck |
Dimensions
Height | 230 mm | 9.055 in |
Width | 220.5 mm | 8.681 in |
Depth | 104 mm | 4.094 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 |
Port Designation | 700–850 | AWS–PCS | AWS–PCS |
AISG 2.0 Device Subunit | E15Z01P33 2/4 | E15Z01P33 1/3 | |
License Band | APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | ||
Insertion Loss, maximum, dB | 0.20 | ||
Insertion Loss, typical, dB | 0.10 | ||
Total Group Delay, maximum, ns | 8 | ||
Return Loss, minimum, dB | 20 | ||
Return Loss, typical, dB | 24 | ||
Isolation, minimum, dB | 60 | ||
Input Power, RMS, maximum, W | 200 | ||
Input Power, PEP, maximum, W | 3,000 | ||
3rd Order PIM, typical, dBc | -153 | ||
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1755 | 1850–1910 | |
Bandwidth, MHz | 45.00 | 60.00 | |
Gain, nominal, dB | 12.0 | 12.0 | |
Gain Tolerance, dB | ±1.0 | ±1.0 | |
Noise Figure, typical, dB | 1.3 | 1.3 | |
Total Group Delay, maximum, ns | 80 | 150 | |
Return Loss, minimum, dB | 18 | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 2.2 | |
Return Loss - Bypass Mode, typical, dB | 16 | 16 | |
TX Band Rejection, minimum, dB | 60 | 60 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2155 | 1930–1990 | |
Bandwidth, MHz | 45.00 | 60.00 | |
Insertion Loss, typical, dB | 0.15 | 0.45 | |
Total Group Delay, maximum, ns | 15 | 50 | |
Return Loss, minimum, dB | 20 | 20 | |
RX Band Rejection, minimum, dB | 55 | 45 | |
Input Power, RMS, maximum, W | 200 | 200 | |
Input Power, PEP, maximum, W | 3,000 | 3,000 | |
3rd Order PIM, typical, dBc | -153 | -153 | |
3rd Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Mounting Hardware Weight | 0.6 kg | 1.323 lb |
Weight, net | 8 kg | 17.637 lb |
Weight, without mounting hardware | 6.7 kg | 14.771 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse