TMAS7LABC21-21A | E15Z01P31
Tower Mounted Amplifier,Diplexed BTS Port, Dual Band Lower ABC 700 MHz/AWS, with AISG
Specifications
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 250 mm | 9.843 in |
Width | 292 mm | 11.496 in |
Depth | 91.3 mm | 3.594 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | AWS 1700 | USA 700 |
Electrical Specifications, dc Power/Alarm
Operating Current at Voltage | 210 mA @ 12 Vdc |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | ANT 700 ABC | ANT AWS |
License Band | USA 700, LNA | AWS 1700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 698–716 | 1710–1755 |
Bandwidth, MHz | 18.00 | 45.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | +1.3/-1.0 |
Noise Figure, typical, dB | 1.7 | 1.5 |
Total Group Delay, maximum, ns | 200 | 50 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 1.7 |
Return Loss - Bypass Mode, typical, dB | 17 | 17 |
TX Band Rejection, minimum, dB | 60 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 728–746 | 2110–2155 |
Bandwidth, MHz | 18.00 | 45.00 |
Insertion Loss, typical, dB | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 60 | 20 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 6.5 kg | 14.33 lb |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 250 mm | 9.843 in |
Width | 292 mm | 11.496 in |
Depth | 91.3 mm | 3.594 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | AWS 1700 | USA 700 |
Electrical Specifications, dc Power/Alarm
Operating Current at Voltage | 210 mA @ 12 Vdc |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | ANT 700 ABC | ANT AWS |
License Band | USA 700, LNA | AWS 1700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 698–716 | 1710–1755 |
Bandwidth, MHz | 18.00 | 45.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | +1.3/-1.0 |
Noise Figure, typical, dB | 1.7 | 1.5 |
Total Group Delay, maximum, ns | 200 | 50 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.7 | 1.7 |
Return Loss - Bypass Mode, typical, dB | 17 | 17 |
TX Band Rejection, minimum, dB | 60 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 728–746 | 2110–2155 |
Bandwidth, MHz | 18.00 | 45.00 |
Insertion Loss, typical, dB | 0.30 | 0.15 |
Total Group Delay, maximum, ns | 60 | 20 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 300 | 300 |
Input Power, PEP, maximum, W | 3,000 | 3,000 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 6.5 kg | 14.33 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse