TMAQ67LABC-11A | E14R00P38
Quad-pack Tower Mounted Amplifier 600/700 MHz,4.3-10
Specifications
Features and Benefits
- Variable gain, in steps of 1 dB
- New 4.3-10 connectors for improved PIM performance and size reduction
Specifications
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 4-Quad |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 477 mm | 18.78 in |
Width | 275.5 mm | 10.846 in |
Depth | 163 mm | 6.417 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 |
AISG 2.0 Device Subunit | E14R00P38 1/3/5/7 | E14R00P38 2/4/6/8 |
License Band | USA 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 663–698 | 698–716 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | ±1.3 | ±1.3 |
Gain Adjustment Range, dB | 5-13 | 5-13 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.2 | 1.2 |
Group Delay Variation, maximum, ns | 8 | 8 |
Group Delay Variation Bandwidth, MHz | 0.18 | 0.18 |
Total Group Delay, maximum, ns | 250 | 250 |
Return Loss, typical, dB | 22 | 22 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 617–652 | 728–746 |
Insertion Loss, typical, dB | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 70 | 70 |
Return Loss, typical, dB | 22 | 22 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 2 kg | 4.409 lb |
Weight, without mounting hardware | 23.8 kg | 52.47 lb |
Product Classification
Product Type | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 4-Quad |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 477 mm | 18.78 in |
Width | 275.5 mm | 10.846 in |
Depth | 163 mm | 6.417 in |
Electrical Specifications
License Band, LNA | USA 700 | USA 750 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 3 | 4 | 1 | 2 | 3 | 4 |
Branch | 1 | 1 |
AISG 2.0 Device Subunit | E14R00P38 1/3/5/7 | E14R00P38 2/4/6/8 |
License Band | USA 700, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 663–698 | 698–716 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | ±1.3 | ±1.3 |
Gain Adjustment Range, dB | 5-13 | 5-13 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.2 | 1.2 |
Group Delay Variation, maximum, ns | 8 | 8 |
Group Delay Variation Bandwidth, MHz | 0.18 | 0.18 |
Total Group Delay, maximum, ns | 250 | 250 |
Return Loss, typical, dB | 22 | 22 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 617–652 | 728–746 |
Insertion Loss, typical, dB | 0.30 | 0.30 |
Total Group Delay, maximum, ns | 70 | 70 |
Return Loss, typical, dB | 22 | 22 |
Input Power, RMS, maximum, W | 200 | 200 |
Input Power, PEP, maximum, W | 2,000 | 2,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Mounting Hardware Weight | 2 kg | 4.409 lb |
Weight, without mounting hardware | 23.8 kg | 52.47 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse