Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

TMA7UC8-11V | E15R02P60

Single Compact TMA 700uC/850MHz, Diplexed BTS/ANT, Variable Gain and AISG

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Support DC/AISG antenna Auto-forward

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (4)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 291 mm | 11.457 in
Width 275 mm | 10.827 in
Depth 93.6 mm | 3.685 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA CEL 850 | USA 750

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 240 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 30–170 mA @ 10–18 V

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 1
Branch 1 2
AISG 2.0 Device Subunit E15R02P58 1 E15R02P58 2
License Band USA 750, LNA CEL 850, LNA

Electrical Specifications, Band Reject

Frequency Range, MHz 763–775 851–856
Attenuation, minimum, dB 27.0 20.0

Electrical Specifications, Rx Uplink

Frequency Range, MHz 777.5–787 824–849
Gain, nominal, dB 13.0 13.0
Gain Adjustment Range, dB 4-13 4-13
Gain Adjustment Range Increments, dB 1 1
Noise Figure, typical, dB 1.8 1.9
Noise Figure at 8 dB, typical, dB 2.1 2.4
Noise Figure at 4 dB, typical, dB 3.1 3.2
Group Delay Variation, maximum, ns 160
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Return Loss, typical, dB 24 24
Return Loss at 8 dB, typical, dB 22 22
Return Loss at 4 dB, typical, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 3.1 3.2
Return Loss - Bypass Mode, typical, dB 14 14

Electrical Specifications, Tx Downlink

Frequency Range, MHz 746–756 869–894
Insertion Loss, typical, dB 0.50 0.50
Return Loss, typical, dB 24 24
Input Power, RMS, maximum, W 200 500
Input Power, PEP, maximum, W 2,000 5,000
3rd Order PIM, minimum, dBc -161
3rd Order PIM Test Method 2 x 20 W CW tones
7th Order PIM, minimum, dBc -161
7th Order PIM Test Method 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 8 kg | 17.637 lb

Product Classification

Product Type 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 1-Single
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (4)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 291 mm | 11.457 in
Width 275 mm | 10.827 in
Depth 93.6 mm | 3.685 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

License Band, LNA CEL 850 | USA 750

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 240 mA @ 12 V
Operating Current Tolerance ±20 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 30–170 mA @ 10–18 V

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 1
Branch 1 2
AISG 2.0 Device Subunit E15R02P58 1 E15R02P58 2
License Band USA 750, LNA CEL 850, LNA

Electrical Specifications, Band Reject

Frequency Range, MHz 763–775 851–856
Attenuation, minimum, dB 27.0 20.0

Electrical Specifications, Rx Uplink

Frequency Range, MHz 777.5–787 824–849
Gain, nominal, dB 13.0 13.0
Gain Adjustment Range, dB 4-13 4-13
Gain Adjustment Range Increments, dB 1 1
Noise Figure, typical, dB 1.8 1.9
Noise Figure at 8 dB, typical, dB 2.1 2.4
Noise Figure at 4 dB, typical, dB 3.1 3.2
Group Delay Variation, maximum, ns 160
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Return Loss, typical, dB 24 24
Return Loss at 8 dB, typical, dB 22 22
Return Loss at 4 dB, typical, dB 20 20
Insertion Loss - Bypass Mode, typical, dB 3.1 3.2
Return Loss - Bypass Mode, typical, dB 14 14

Electrical Specifications, Tx Downlink

Frequency Range, MHz 746–756 869–894
Insertion Loss, typical, dB 0.50 0.50
Return Loss, typical, dB 24 24
Input Power, RMS, maximum, W 200 500
Input Power, PEP, maximum, W 2,000 5,000
3rd Order PIM, minimum, dBc -161
3rd Order PIM Test Method 2 x 20 W CW tones
7th Order PIM, minimum, dBc -161
7th Order PIM Test Method 2 x 20 W CW tones

Material Specifications

Finish Painted

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 8 kg | 17.637 lb
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence