TMA-T-DB78-DD-A | E15R02P25
Twin Diplexed ANT/BTS Ports, Dual Band Upper 700C MHz/Cellular with AISG and Variable Gain
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 320 mm | 12.598 in |
Width | 345 mm | 13.583 in |
Depth | 144 mm | 5.669 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | CEL 850 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT | ANT |
AISG 2.0 Device Subunit | E15R02P25 2/4 | E15R02P25 1/3 |
License Band | USA 750, LNA | CEL 850, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 763–775 | 851–856 |
Attenuation, minimum, dB | 40.0 | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 777.5–787 | 824–849 |
Bandwidth, MHz | 9.50 | 25.00 |
Gain, nominal, dB | 13.0 | 12.0 |
Gain Tolerance, dB | ±1.0 | +1.3/-1.0 |
Gain Adjustment Range, dB | 4-13 | 4-12 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.8 | 1.9 |
Noise Figure at 8 dB, typical, dB | 2.1 | 2.4 |
Noise Figure at 4 dB, typical, dB | 3.1 | 3.2 |
Group Delay Variation, maximum, ns | 180 | 180 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Return Loss, typical, dB | 24 | 24 |
Return Loss at 8 dB, typical, dB | 22 | 22 |
Return Loss at 4 dB, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 | 3.2 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 746–756 | 869–894 |
Bandwidth, MHz | 10.00 | 25.00 |
Insertion Loss, typical, dB | 0.40 | 0.50 |
Return Loss, minimum, dB | 24 | 24 |
RX Band Rejection, minimum, dB | 40 | 35 |
Input Power, RMS, maximum, W | 200 | 500 |
Input Power, PEP, maximum, W | 2,000 | 5,000 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 16.5 kg | 36.376 lb |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 320 mm | 12.598 in |
Width | 345 mm | 13.583 in |
Depth | 144 mm | 5.669 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | CEL 850 | USA 750 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT | ANT |
AISG 2.0 Device Subunit | E15R02P25 2/4 | E15R02P25 1/3 |
License Band | USA 750, LNA | CEL 850, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 763–775 | 851–856 |
Attenuation, minimum, dB | 40.0 | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 777.5–787 | 824–849 |
Bandwidth, MHz | 9.50 | 25.00 |
Gain, nominal, dB | 13.0 | 12.0 |
Gain Tolerance, dB | ±1.0 | +1.3/-1.0 |
Gain Adjustment Range, dB | 4-13 | 4-12 |
Gain Adjustment Range Increments, dB | 1 | 1 |
Noise Figure, typical, dB | 1.8 | 1.9 |
Noise Figure at 8 dB, typical, dB | 2.1 | 2.4 |
Noise Figure at 4 dB, typical, dB | 3.1 | 3.2 |
Group Delay Variation, maximum, ns | 180 | 180 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Return Loss, typical, dB | 24 | 24 |
Return Loss at 8 dB, typical, dB | 22 | 22 |
Return Loss at 4 dB, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 | 3.2 |
Return Loss - Bypass Mode, typical, dB | 14 | 14 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 746–756 | 869–894 |
Bandwidth, MHz | 10.00 | 25.00 |
Insertion Loss, typical, dB | 0.40 | 0.50 |
Return Loss, minimum, dB | 24 | 24 |
RX Band Rejection, minimum, dB | 40 | 35 |
Input Power, RMS, maximum, W | 200 | 500 |
Input Power, PEP, maximum, W | 2,000 | 5,000 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 16.5 kg | 36.376 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse