TMA-T-19-A-V | E15S09P90
Tower Mounted Amplifier, Twin Dual Duplex PCS, with variable gain and AISG
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 260 mm | 10.236 in |
Width | 170 mm | 6.693 in |
Depth | 94 mm | 3.701 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 135 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15S09P90 1 |
License Band | PCS 1900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1850–1910 |
Bandwidth, MHz | 60.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Gain Adjustment Range, dB | 4-12 |
Gain Adjustment Range Increments, dB | 1 |
Noise Figure, typical, dB | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.7 |
Noise Figure at 4 dB, typical, dB | 2.5 |
Group Delay Variation, maximum, ns | 50 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 150 |
Return Loss, typical, dB | 22 |
Return Loss at 8 dB, typical, dB | 20 |
Return Loss at 4 dB, typical, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 |
Return Loss - Bypass Mode, typical, dB | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1930–1990 |
Bandwidth, MHz | 60.00 |
Insertion Loss, maximum, dB | 0.70 |
Group Delay Variation, maximum, ns | 15 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 50 |
Input Power, RMS, maximum, W | 500 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, typical, dBc | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 6.6 kg | 14.55 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 260 mm | 10.236 in |
Width | 170 mm | 6.693 in |
Depth | 94 mm | 3.701 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 135 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
AISG 2.0 Device Subunit | E15S09P90 1 |
License Band | PCS 1900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1850–1910 |
Bandwidth, MHz | 60.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1.0 |
Gain Adjustment Range, dB | 4-12 |
Gain Adjustment Range Increments, dB | 1 |
Noise Figure, typical, dB | 1.2 |
Noise Figure at 8 dB, typical, dB | 1.7 |
Noise Figure at 4 dB, typical, dB | 2.5 |
Group Delay Variation, maximum, ns | 50 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 150 |
Return Loss, typical, dB | 22 |
Return Loss at 8 dB, typical, dB | 20 |
Return Loss at 4 dB, typical, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 |
Return Loss - Bypass Mode, typical, dB | 14 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1930–1990 |
Bandwidth, MHz | 60.00 |
Insertion Loss, maximum, dB | 0.70 |
Group Delay Variation, maximum, ns | 15 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 50 |
Input Power, RMS, maximum, W | 500 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, typical, dBc | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 4.1 L |
Weight, net | 6.6 kg | 14.55 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse