TMA-S-DB1921-ID-A | E15S09P41
Tower Mounted Amplifier, Twin Diplexed BTS Ports Dual Band PCS/AWS with AISG
Specifications
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 255 mm | 10.039 in |
Width | 218 mm | 8.583 in |
Depth | 120 mm | 4.724 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 130 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female (2) |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT AWS | ANT PCS |
AISG 2.0 Device Subunit | E15S09P41 1 | E15S09P41 2 |
License Band | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1755 | 1850–1910 |
Bandwidth, MHz | 45.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | ±1 |
Noise Figure, maximum, dB | 1.7 | |
Noise Figure, typical, dB | 1.5 | 1.4 |
Group Delay Variation, maximum, ns | 10 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 0.24 |
Total Group Delay, maximum, ns | 50 | 150 |
Output IP3, minimum, dBm | 20 | 20 |
Return Loss, minimum, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.9 | 2.9 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2155 | 1930–1990 |
Bandwidth, MHz | 45.00 | 60.00 |
Insertion Loss, maximum, dB | 0.30 | 0.70 |
Group Delay Variation, maximum, ns | 8 | 18 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 15 | 55 |
Return Loss, minimum, dB | 20 | 20 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone 1 x 20 W PCS CW tone | |
VSWR Alarm Threshold, dB | 9.54 | 9.54 |
VSWR Alarm Threshold Tolerance, dB | ±2 | ±2 |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.6 L |
Weight, net | 10 kg | 22.046 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 255 mm | 10.039 in |
Width | 218 mm | 8.583 in |
Depth | 120 mm | 4.724 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | AWS 1700 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 130 mA @ 12 V |
Operating Current Tolerance | ±20 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 190 mA ±10 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female (2) |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT AWS | ANT PCS |
AISG 2.0 Device Subunit | E15S09P41 1 | E15S09P41 2 |
License Band | AWS 1700, LNA | PCS 1900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1710–1755 | 1850–1910 |
Bandwidth, MHz | 45.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | ±1 | ±1 |
Noise Figure, maximum, dB | 1.7 | |
Noise Figure, typical, dB | 1.5 | 1.4 |
Group Delay Variation, maximum, ns | 10 | 10 |
Group Delay Variation Bandwidth, MHz | 5.00 | 0.24 |
Total Group Delay, maximum, ns | 50 | 150 |
Output IP3, minimum, dBm | 20 | 20 |
Return Loss, minimum, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 1.9 | 2.9 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 2110–2155 | 1930–1990 |
Bandwidth, MHz | 45.00 | 60.00 |
Insertion Loss, maximum, dB | 0.30 | 0.70 |
Group Delay Variation, maximum, ns | 8 | 18 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 15 | 55 |
Return Loss, minimum, dB | 20 | 20 |
3rd Order PIM, typical, dBc | -153 | |
3rd Order PIM Test Method | 2 x 20 W CW tones | |
Higher Order PIM, typical, dBc | -153 | |
Higher Order PIM Test Method | 1 x 20 W AWS CW tone; 1 x 20 W PCS CW tone | |
VSWR Alarm Threshold, dB | 9.54 | 9.54 |
VSWR Alarm Threshold Tolerance, dB | ±2 | ±2 |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 6.6 L |
Weight, net | 10 kg | 22.046 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse