E15Z01P67
Quad Band TMA 850/900/1800/2100, 5 devices - 2 subunits each
Specifications
Features and Benefits
- Designed to boost UP-Link Coverage and KPIs
- TMA is operating in AISG mode
- 5 devices with 2 sub-units
- Single AISG with 1 RET connector
- RET interface to control antenna RET actuators with AISG standard
- Built in lightning protection
- Automatic LNA by-pass function
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 355 mm | 13.976 in |
Width | 237 mm | 9.331 in |
Depth | 280 mm | 11.024 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Alarm Current, CWA Mode | 190 mA ±15 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 2 | 2 | 3 | 4 |
Port Designation | ANT 850-900 Port | ANT 18-21 Port | ANT 850-900 Port | ANT 18-21 Port | ANT 1800-2100 Port | ANT 1800-2100 Port |
License Band | CEL 850, LNA | DCS 1800, LNA | CEL 900, LNA | IMT 2100, LNA | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 825–835 | 1710–1785 | 906.8–915 | 1920–1980 | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 10.00 | 75.00 | 8.20 | 60.00 | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, maximum, dB | 2.0 | 2.1 | 2.0 | 2.0 | 2.1 | 2.0 |
Noise Figure, typical, dB | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Return Loss, minimum, dB | 18 | 17 | 18 | 17 | 18 | 18 |
Return Loss, typical, dB | 20 | 19 | 20 | 19 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 | 3.3 | 2.1 | 2.8 | 2.1 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 16 | 18 | 16 | 18 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 870–880 | 1805–1880 | 951.8–960 | 2110–2170 | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 10.00 | 75.00 | 8.20 | 60.00 | 75.00 | 60.00 |
Insertion Loss, typical, dB | 0.35 | 0.50 | 0.50 | 0.30 | 0.50 | 0.40 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,500 | 2,000 | 2,500 | 2,500 | 2,500 | 2,500 |
3rd Order PIM, maximum, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 23.6 L |
Weight, net | 31 kg | 68.343 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 355 mm | 13.976 in |
Width | 237 mm | 9.331 in |
Depth | 280 mm | 11.024 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, LNA | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Alarm Current, CWA Mode | 190 mA ±15 mA |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 1 | 2 | 2 | 3 | 4 |
Port Designation | ANT 850-900 Port | ANT 18-21 Port | ANT 850-900 Port | ANT 18-21 Port | ANT 1800-2100 Port | ANT 1800-2100 Port |
License Band | CEL 850, LNA | DCS 1800, LNA | CEL 900, LNA | IMT 2100, LNA | DCS 1800, LNA | IMT 2100, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 825–835 | 1710–1785 | 906.8–915 | 1920–1980 | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 10.00 | 75.00 | 8.20 | 60.00 | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, maximum, dB | 2.0 | 2.1 | 2.0 | 2.0 | 2.1 | 2.0 |
Noise Figure, typical, dB | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 | 1.5 |
Return Loss, minimum, dB | 18 | 17 | 18 | 17 | 18 | 18 |
Return Loss, typical, dB | 20 | 19 | 20 | 19 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 | 3.3 | 2.1 | 2.8 | 2.1 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 16 | 18 | 16 | 18 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 870–880 | 1805–1880 | 951.8–960 | 2110–2170 | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 10.00 | 75.00 | 8.20 | 60.00 | 75.00 | 60.00 |
Insertion Loss, typical, dB | 0.35 | 0.50 | 0.50 | 0.30 | 0.50 | 0.40 |
Return Loss, minimum, dB | 18 | 18 | 18 | 18 | 18 | 18 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | 200 | 200 |
Input Power, PEP, maximum, W | 2,500 | 2,000 | 2,500 | 2,500 | 2,500 | 2,500 |
3rd Order PIM, maximum, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 23.6 L |
Weight, net | 31 kg | 68.343 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse