E15Z01P63
Penta Band Tower Mounted Amplifier,700/850/900/1800/2100, 3 devices - 2 subunits each
Specifications
Features and Benefits
- Industry leading PIM performance
- Designed to boost UP-Link Coverage and KPIs
- 2 input ports and 6 output ports
- 3 devices with 2 sub-units
- Single AISG with 1 RET connector
- RET interface to control antenna RET actuators with AISG standard
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 314 mm | 12.362 in |
Width | 310 mm | 12.205 in |
Depth | 206 mm | 8.11 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 |
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | ANT1 | ANT | ANT | ANT | ANT |
License Band | APT 700, Band Pass | CEL 850, Band Pass | CEL 900, Band Pass | DCS 1800, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 723–748 | 825–835 | 906.8–915 | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 25.00 | 10.00 | 8.20 | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 | 1.4 | 1.3 | 1.4 |
Total Group Delay, typical, ns | 120 | 180 | 150 | 100 | 70 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 | 2.1 | 2.1 | 2.1 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 20 | 16 | 16 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 778–803 | 870–880 | 951.8–960 | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 25.00 | 10.00 | 8.20 | 60.00 | |
Insertion Loss, typical, dB | 0.50 | 0.35 | 0.50 | 0.50 | 0.40 |
Total Group Delay, typical, ns | 70 | 60 | 180 | 50 | 25 |
Return Loss, typical, dB | 21 | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 | 2,500 | |
3rd Order PIM, typical, dBc | -160 | -160 | -160 | -160 | -160 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 19.8 L |
Weight, net | 25.8 kg | 56.879 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
Dimensions
Height | 314 mm | 12.362 in |
Width | 310 mm | 12.205 in |
Depth | 206 mm | 8.11 in |
Mounting Pipe Diameter Range | 42.6–122 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | CEL 900 | DCS 1800 | IMT 2100 |
License Band, LNA | DCS 1800 | IMT 2100 | IMT 2600 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | Yes |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, AISG
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Protocol | AISG 2.0 |
Voltage, AISG Mode | 7–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 |
Branch | 1 | 2 | 3 | 4 | 5 |
Port Designation | ANT1 | ANT | ANT | ANT | ANT |
License Band | APT 700, Band Pass | CEL 850, Band Pass | CEL 900, Band Pass | DCS 1800, Band Pass | IMT 2100, Band Pass |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 723–748 | 825–835 | 906.8–915 | 1710–1785 | 1920–1980 |
Bandwidth, MHz | 25.00 | 10.00 | 8.20 | 75.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 | 12.0 | 12.0 | 12.0 |
Noise Figure, typical, dB | 1.3 | 1.3 | 1.4 | 1.3 | 1.4 |
Total Group Delay, typical, ns | 120 | 180 | 150 | 100 | 70 |
Return Loss, typical, dB | 20 | 20 | 20 | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.1 | 2.1 | 2.1 | 2.1 | 2.0 |
Return Loss - Bypass Mode, typical, dB | 20 | 16 | 16 | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 778–803 | 870–880 | 951.8–960 | 1805–1880 | 2110–2170 |
Bandwidth, MHz | 25.00 | 10.00 | 8.20 | 60.00 | |
Insertion Loss, typical, dB | 0.50 | 0.35 | 0.50 | 0.50 | 0.40 |
Total Group Delay, typical, ns | 70 | 60 | 180 | 50 | 25 |
Return Loss, typical, dB | 21 | 20 | 20 | 20 | 20 |
Input Power, RMS, maximum, W | 200 | 200 | 200 | 200 | |
Input Power, PEP, maximum, W | 2,500 | 2,500 | 2,500 | 2,500 | |
3rd Order PIM, typical, dBc | -160 | -160 | -160 | -160 | -160 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones | 2 x 20 W CW tones |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 19.8 L |
Weight, net | 25.8 kg | 56.879 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse