Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

E15S09P78

Tower Mounted Amplifier, Twin Diplexed 1900/700-850 Bypass with AISG

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 274 mm | 10.787 in
Width 210 mm | 8.268 in
Depth 94 mm | 3.701 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, Band Pass APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750
License Band, LNA PCS 1900

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 135 mA @ 12 V | 75 mA @ 24 V
Operating Current Tolerance ±15 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 180–200 mA @ 10–18 V

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 850 1900
License Band APT 700, Band Pass
CEL 850, Band Pass
EDD 800, Band Pass
LMR 750, Band Pass
LMR 800, Band Pass
USA 700, Band Pass
USA 750, Band Pass
PCS 1900, LNA

Electrical Specifications, Band Pass

Frequency Range, MHz 698–894
Insertion Loss, maximum, dB 0.30
Group Delay Variation, maximum, ns 6
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 7
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 500
Input Power, PEP, maximum, W 5,000
3rd Order PIM, typical, dBc -150
3rd Order PIM Test Method 2 x 20 W CW tones

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1850–1910
Bandwidth, MHz 60.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1.0
Noise Figure, typical, dB 1.5
Group Delay Variation, maximum, ns 50
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Output IP3, minimum, dBm 22
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 2.0
Return Loss - Bypass Mode, typical, dB 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1930–1990
Bandwidth, MHz 60.00
Insertion Loss, maximum, dB 0.70
Insertion Loss, typical, dB 0.30
Group Delay Variation, maximum, ns 15
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 50
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 300
Input Power, PEP, maximum, W 3,000
3rd Order PIM, typical, dBc -150
3rd Order PIM Test Method 2 x 20 W CW tones

Block Diagram

Click on image to enlarge.

Material Specifications

Finish Painted

Mechanical Specifications

Wind Loading @ Velocity, maximum 54.0 N @ 115 km/h (12.1 lbf @ 115 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 7.9 kg | 17.416 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female
RF Connector Interface Body Style Long neck

Dimensions

Height 274 mm | 10.787 in
Width 210 mm | 8.268 in
Depth 94 mm | 3.701 in
Ground Screw Diameter 6 mm | 0.236 in
Mounting Pipe Diameter Range 40–160 mm

Electrical Specifications

License Band, Band Pass APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750
License Band, LNA PCS 1900

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 20 kA
Lightning Surge Current Waveform 8/20 waveform
Operating Current at Voltage 135 mA @ 12 V | 75 mA @ 24 V
Operating Current Tolerance ±15 mA
Voltage 7–30 Vdc
Voltage, CWA Mode 10–18 Vdc
Alarm Current, CWA Mode 180–200 mA @ 10–18 V

Electrical Specifications, AISG

AISG Carrier 2.176 MHz ± 100 ppm
AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Default Protocol AISG 2.0
Protocol AISG 1.1 | AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation 850 1900
License Band APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass PCS 1900, LNA

Electrical Specifications, Band Pass

Frequency Range, MHz 698–894
Insertion Loss, maximum, dB 0.30
Group Delay Variation, maximum, ns 6
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 7
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 500
Input Power, PEP, maximum, W 5,000
3rd Order PIM, typical, dBc -150
3rd Order PIM Test Method 2 x 20 W CW tones

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1850–1910
Bandwidth, MHz 60.00
Gain, nominal, dB 12.0
Gain Tolerance, dB ±1.0
Noise Figure, typical, dB 1.5
Group Delay Variation, maximum, ns 50
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 150
Output IP3, minimum, dBm 22
Return Loss, minimum, dB 18
Insertion Loss - Bypass Mode, typical, dB 2.0
Return Loss - Bypass Mode, typical, dB 18

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1930–1990
Bandwidth, MHz 60.00
Insertion Loss, maximum, dB 0.70
Insertion Loss, typical, dB 0.30
Group Delay Variation, maximum, ns 15
Group Delay Variation Bandwidth, MHz 5.00
Total Group Delay, maximum, ns 50
Return Loss, minimum, dB 18
Input Power, RMS, maximum, W 300
Input Power, PEP, maximum, W 3,000
3rd Order PIM, typical, dBc -150
3rd Order PIM Test Method 2 x 20 W CW tones

Material Specifications

Finish Painted

Mechanical Specifications

Wind Loading @ Velocity, maximum 54.0 N @ 115 km/h (12.1 lbf @ 115 km/h)

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Weight, net 7.9 kg | 17.416 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence