E15S09P56
Tower Mounted Amplifier, Diplexed 1900/850 Bypass
Specifications
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 275 mm | 10.827 in |
Width | 210 mm | 8.268 in |
Depth | 62 mm | 2.441 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | PCS 1900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | 850 | 1900 |
License Band | APT 700, Band Pass CEL 850, Band Pass EDD 800, Band Pass LMR 750, Band Pass LMR 800, Band Pass USA 700, Band Pass USA 750, Band Pass | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | |
Insertion Loss, maximum, dB | 0.30 | |
Group Delay Variation, maximum, ns | 6 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 7 | |
Return Loss, minimum, dB | 18 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1850–1910 | |
Bandwidth, MHz | 60.00 | |
Gain, nominal, dB | 12.0 | |
Gain Tolerance, dB | ±1.0 | |
Noise Figure, typical, dB | 1.5 | |
Group Delay Variation, maximum, ns | 50 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 150 | |
Output IP3, minimum, dBm | 22 | |
Return Loss, minimum, dB | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1930–1990 | |
Bandwidth, MHz | 60.00 | |
Insertion Loss, maximum, dB | 0.70 | |
Insertion Loss, typical, dB | 0.30 | |
Group Delay Variation, maximum, ns | 15 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 50 | |
Return Loss, minimum, dB | 18 | |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 54.0 N @ 115 km/h (12.1 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 1-Single |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 275 mm | 10.827 in |
Width | 210 mm | 8.268 in |
Depth | 62 mm | 2.441 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, Band Pass | APT 700 | CEL 850 | EDD 800 | LMR 750 | LMR 800 | USA 700 | USA 750 |
License Band, LNA | PCS 1900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 V |
Operating Current Tolerance | ±15 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 180–200 mA @ 10–18 V |
Electrical Specifications
Sub-module | 1 | 1 |
Branch | 1 | 2 |
Port Designation | 850 | 1900 |
License Band | APT 700, Band Pass; CEL 850, Band Pass; EDD 800, Band Pass; LMR 750, Band Pass; LMR 800, Band Pass; USA 700, Band Pass; USA 750, Band Pass | PCS 1900, LNA |
Electrical Specifications, Band Pass
Frequency Range, MHz | 698–894 | |
Insertion Loss, maximum, dB | 0.30 | |
Group Delay Variation, maximum, ns | 6 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 7 | |
Return Loss, minimum, dB | 18 | |
Input Power, RMS, maximum, W | 500 | |
Input Power, PEP, maximum, W | 5,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 1850–1910 | |
Bandwidth, MHz | 60.00 | |
Gain, nominal, dB | 12.0 | |
Gain Tolerance, dB | ±1.0 | |
Noise Figure, typical, dB | 1.5 | |
Group Delay Variation, maximum, ns | 50 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 150 | |
Output IP3, minimum, dBm | 22 | |
Return Loss, minimum, dB | 18 | |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | |
Return Loss - Bypass Mode, typical, dB | 18 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 1930–1990 | |
Bandwidth, MHz | 60.00 | |
Insertion Loss, maximum, dB | 0.70 | |
Insertion Loss, typical, dB | 0.30 | |
Group Delay Variation, maximum, ns | 15 | |
Group Delay Variation Bandwidth, MHz | 5.00 | |
Total Group Delay, maximum, ns | 50 | |
Return Loss, minimum, dB | 18 | |
Input Power, RMS, maximum, W | 300 | |
Input Power, PEP, maximum, W | 3,000 | |
3rd Order PIM, maximum, dBc | -150 | |
3rd Order PIM Test Method | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 54.0 N @ 115 km/h (12.1 lbf @ 115 km/h) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 4.2 kg | 9.259 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse