Warning Icon
This product was discontinued on: December 31, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • E16S02P58
    Dual Band Tower Mounted Amplifier, 1800//2100 MHz, 12 dB, 2 BTS & 4 ANT ports, with 4.3-10 connectors, AISG with 1 RET connectors (2 devices with 2 sub-units each)

E15S02P75

Dual Band Tower Mounted Amplifier, 1800//2100 MHz, 12 dB, 2 BTS & 4 ANT ports, AISG with 1 RET connector (2 devices with 2 sub-units each)

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Industry leading PIM performance
  • TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 250 mA
  • 2 input ports and 4 output ports
  • Designed to boost UP-Link Coverage and KPIs

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female

Dimensions

Height 280 mm | 11.024 in
Width 225 mm | 8.858 in
Depth 104 mm | 4.094 in
Mounting Pipe Diameter Range 50–120 mm

Outline Drawing

Click on image to enlarge.

Electrical Specifications

License Band, LNA DCS 1800 | IMT 2100

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc
Alarm Current, CWA Mode 250 mA ±15 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 1800 ANT 2100
License Band DCS 1800, LNA IMT 2100, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785 1920–1980
Bandwidth, MHz 75.00 60.00
Gain, nominal, dB 12.0 12.0
Gain Tolerance, dB +1.3/-1.0 ±1
Noise Figure, typical, dB 1.5 1.5
Group Delay Variation, maximum, ns 30 16
Group Delay Variation Bandwidth, MHz 5.00 5.00
Total Group Delay, maximum, ns 100 80
Return Loss, minimum, dB 17 17
Insertion Loss - Bypass Mode, typical, dB 2.5 2.5
Return Loss - Bypass Mode, typical, dB 14 14

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880 2110–2170
Bandwidth, MHz 75.00 60.00
Insertion Loss, maximum, dB 0.60 0.50
Insertion Loss, typical, dB 0.50 0.40
Group Delay Variation, maximum, ns 10 4
Group Delay Variation Bandwidth, MHz 5.00 5.00
Total Group Delay, maximum, ns 45 25
Return Loss, minimum, dB 18 18
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Block Diagram

Click on image to enlarge.

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 6.5 L
Weight, net 7 kg | 15.432 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type 1-BTS:2-ANT (Diplex) | Tower mounted amplifier

General Specifications

Color Gray
Modularity 2-Twin
Mounting Pole | Wall
Mounting Pipe Hardware Band clamps (2)
RF Connector Interface 7-16 DIN Female

Dimensions

Height 280 mm | 11.024 in
Width 225 mm | 8.858 in
Depth 104 mm | 4.094 in
Mounting Pipe Diameter Range 50–120 mm

Electrical Specifications

License Band, LNA DCS 1800 | IMT 2100

Electrical Specifications, dc Power/Alarm

dc Switching/Redundancy Yes
Lightning Surge Current 10 kA
Lightning Surge Current Waveform 8/20 waveform
Voltage 7–30 Vdc
Alarm Current, CWA Mode 250 mA ±15 mA

Electrical Specifications, AISG

AISG Connector 8-pin DIN Female
AISG Connector Standard IEC 60130-9
Protocol AISG 2.0
Voltage, AISG Mode 10–30 Vdc

Electrical Specifications

Sub-module 1 | 2 1 | 2
Branch 1 2
Port Designation ANT 1800 ANT 2100
License Band DCS 1800, LNA IMT 2100, LNA

Electrical Specifications, Rx Uplink

Frequency Range, MHz 1710–1785 1920–1980
Bandwidth, MHz 75.00 60.00
Gain, nominal, dB 12.0 12.0
Gain Tolerance, dB +1.3/-1.0 ±1
Noise Figure, typical, dB 1.5 1.5
Group Delay Variation, maximum, ns 30 16
Group Delay Variation Bandwidth, MHz 5.00 5.00
Total Group Delay, maximum, ns 100 80
Return Loss, minimum, dB 17 17
Insertion Loss - Bypass Mode, typical, dB 2.5 2.5
Return Loss - Bypass Mode, typical, dB 14 14

Electrical Specifications, Tx Downlink

Frequency Range, MHz 1805–1880 2110–2170
Bandwidth, MHz 75.00 60.00
Insertion Loss, maximum, dB 0.60 0.50
Insertion Loss, typical, dB 0.50 0.40
Group Delay Variation, maximum, ns 10 4
Group Delay Variation Bandwidth, MHz 5.00 5.00
Total Group Delay, maximum, ns 45 25
Return Loss, minimum, dB 18 18
Input Power, RMS, maximum, W 200 200
Input Power, PEP, maximum, W 2,000 2,000
3rd Order PIM, typical, dBc -161 -161
3rd Order PIM Test Method Two +43 dBm carriers Two +43 dBm carriers

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Relative Humidity Up to 100%
Corrosion Test Method IEC 60068-2-11, 30 days
Ingress Protection Test Method IEC 60529:2001, IP67

Packaging and Weights

Included Mounting hardware
Volume 6.5 L
Weight, net 7 kg | 15.432 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence

Product Specification

Video

Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence