E15R01P88
Tower Mounted Amplifier, Dual GSM/UMTS 900
Specifications
Specifications
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Bolt clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 260 mm | 10.236 in |
Width | 170 mm | 6.693 in |
Depth | 140 mm | 5.512 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | CEL 900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 Vdc |
Operating Current Tolerance | ±10 mA |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 185 mA ±10 mA |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 880–915 |
Bandwidth, MHz | 35.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 1.6 |
Noise Figure, typical, dB | 1.3 |
Group Delay Variation, maximum, ns | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 200 |
Output IP3, minimum, dBm | 22 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 |
TX Band Rejection, minimum, dB | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 925–960 |
Bandwidth, MHz | 35.00 |
Insertion Loss, maximum, dB | 0.70 |
Insertion Loss Ripple, maximum, dB | 0.50 |
Group Delay Variation, maximum, ns | 28 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 78 |
Return Loss, minimum, dB | 18 |
RX Band Rejection, minimum, dB | 40 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, maximum, dBc | -159 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8 kg | 17.637 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:1-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Bolt clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 260 mm | 10.236 in |
Width | 170 mm | 6.693 in |
Depth | 140 mm | 5.512 in |
Ground Screw Diameter | 8 mm | 0.315 in |
Mounting Pipe Diameter Range | 40–160 mm |
Electrical Specifications
License Band, LNA | CEL 900 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 20 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 100 mA @ 12 Vdc |
Operating Current Tolerance | ±10 mA |
Voltage | 7–30 Vdc |
Alarm Current, CWA Mode | 185 mA ±10 mA |
Electrical Specifications
Sub-module | 1 | 2 |
Branch | 1 |
Port Designation | ANT |
License Band | CEL 900, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 880–915 |
Bandwidth, MHz | 35.00 |
Gain, nominal, dB | 12.0 |
Gain Tolerance, dB | ±1 |
Noise Figure, maximum, dB | 1.6 |
Noise Figure, typical, dB | 1.3 |
Group Delay Variation, maximum, ns | 60 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 200 |
Output IP3, minimum, dBm | 22 |
Return Loss, minimum, dB | 18 |
Insertion Loss - Bypass Mode, typical, dB | 3.0 |
Return Loss - Bypass Mode, typical, dB | 14 |
TX Band Rejection, minimum, dB | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 925–960 |
Bandwidth, MHz | 35.00 |
Insertion Loss, maximum, dB | 0.70 |
Insertion Loss Ripple, maximum, dB | 0.50 |
Group Delay Variation, maximum, ns | 28 |
Group Delay Variation Bandwidth, MHz | 5.00 |
Total Group Delay, maximum, ns | 78 |
Return Loss, minimum, dB | 18 |
RX Band Rejection, minimum, dB | 40 |
Input Power, RMS, maximum, W | 200 |
Input Power, PEP, maximum, W | 5,000 |
3rd Order PIM, maximum, dBc | -159 |
3rd Order PIM Test Method | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 8 kg | 17.637 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse